Solutions & Services

Expertise and support through the entire lifecycle of your Process Analyzer Solutions

Endress+Hauser Process Analysis Support Europe is dedicated to provide complete analytical solutions, from defining the best technology and design to meet the application and process conditions, to the service support during and after project completion.

Endress+Hauser Process Analysis Support Europe – Saint-Priest, France

Endress+Hauser Process Analysis Support Europe – Saint-Priest, France

TDLAS from SpectraSensors

SpectraSensors, an Endress+Hauser company, specializes in the design and manufacture of Tunable Diode Laser Absorption Spectroscopy analyzers to perform on-line and real-time measurements of impurities in process gas streams. The patented differential spectroscopy enables concentration measurements down to trace levels (sub-ppm). The robust and reliable technology from SpectraSensors has proved its efficiency with over 10,000 units installed around the world.

Raman Rxn™ Systems from Kaiser Optical Systems

Kaiser Optical Systems is the world leader in providing Raman spectroscopy for in-line monitoring of chemical composition. With more than 20 years of experience, the stable and robust design of the Kaiser Rxn™ Systems have enabled advanced process control in applications for the Life Sciences, Chemical and Oil&Gas industries.

Solutions capabilities

The European facilities are fully set up to integrate innovative technologies such as Raman Spectroscopy and TDLAS in customized solutions. Projects from simple panels to complex analyzer shelters with sampling and conditioning systems can be managed according to the application and industry standards such as ATEX or GMP environment. Sampling systems are built to ensure each sample is representative of the process composition. Download key fact sheet

Services competencies

From pre-sales to after-sales services, Endress+Hauser can provide a broad range of services across Europe including:

  • Feasibility studies and modelling support

  • Project management from design to operation

  • Drawings and documentation

  • Testing, FAT, SAT, validation

  • Installation, commissioning, IQOQ and maintenance contract

  • Customized trainings

Turnkey process analyzer solutions for biomethane

Turnkey process analyzer solutions for biomethane

Optograf™ multichannel analyzer shelter for turbine feed gas composition monitoring

Optograf™ multichannel analyzer shelter for turbine feed gas composition monitoring

Oxygen panel for blanketing application

Oxygen panel for blanketing application

Kaiser Raman process analysis solution for caloric value measurement in LNG

Kaiser Raman process analysis solution for caloric value measurement in LNG

  • +20 years

    Expertise in analytical solutions

  • European network

    Of highly trained Sales and Services engineers

  • Single source supplier

    for your entire project lifecycle

Read more in detail

Learn more about us

Download our brochure on Process Analysis Solutions.

Contact us

Endress+Hauser Process Analysis Support
16, rue de Lombardie
69800 Saint-Priest – France
Phone: +33 4 7216 8294

Send us an enquiry